IESNA:LM-63-2002
[TEST]P1056499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1090D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2063
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1272.5 1265 1257.4 1248.6 1235.9 1217 1196.8 1172.9 1145.1 1114.9
1083.3 1048 1010.2 971.1 932 890.4 847.5 803.4 759.2 713.8
667.2 620.5 572.6 524.6 475.5 427.5 377.1 327.9 276.2 228.3
181.6 136.2 93.3 55.5 21.4 1.3 0
1272.5 1275 1267.5 1253.6 1234.7 1210.7 1181.7 1148.9 1112.4 1073.3
1030.4 986.2 939.6 892.9 842.5 792 740.3 687.3 634.4 580.1
527.2 472.9 420 365.7 314 258.5 208.1 160.2 116 74.4
39.1 16.4 7.6 2.5 0 0 0
1272.5 1266.2 1253.6 1229.6 1199.4 1164.1 1123.7 1079.6 1030.4 978.7
923.2 867.7 808.4 749.1 687.3 626.8 565 503.2 445.2 384.7
326.6 267.4 213.1 162.7 114.8 71.9 35.3 15.1 10.1 6.3
2.5 1.3 1.3 1.3 0 0 0
1272.5 1265 1246 1217 1177.9 1133.8 1084.6 1029.1 968.6 905.5
839.9 773.1 705 636.9 567.5 501.9 433.8 369.5 307.7 247.2
193 140 93.3 51.7 17.7 13.9 10.1 6.3 3.8 2.5
1.3 1.3 1.3 1.3 0 0 0
1272.5 1267.5 1252.3 1219.6 1174.1 1127.5 1075.8 1016.5 949.7 880.3
812.2 739 670.9 595.3 524.6 455.3 388.4 322.9 259.8 205.6
152.6 103.4 60.5 22.7 15.1 11.4 7.6 3.8 2.5 1.3
1.3 1.3 0 0 0 0 0
